Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3640IEP160P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
350 kg
 
Please click here!
3640ITP160P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
600 kg
 
Please click here!
3640ITP160P63 SH80

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
550 kg
 
Please click here!
3640TOO160P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
600 kg
 
Please click here!
3640TOP160P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
600 kg
 
Please click here!
3640UEP160P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
46 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
300 kg
 
Please click here!
3640UER160P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
46 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
300 kg
 
Please click here!
3640UOO160P63

Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
40 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
500 kg
 
Please click here!
4680IEP160P63

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
350 kg
 
Please click here!
4680ITP160P63

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
4680ITP160P63 SH80

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
550 kg
 
Please click here!
4680TOO160P63

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
4680TOP160P63

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
4680UOO160P63

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
40 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
500 kg
 
Please click here!
9650FTP160P63 NL50

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
700 kg
 
Please click here!
9650FTP160P63 NL60

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
850 kg
 
Please click here!
9650ITP160P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
800 kg
 
Please click here!
9650TOO160P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
850 kg
 
Please click here!
9650TOP160P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
850 kg
 
Please click here!
9680FTP160P63 NL50

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
770 kg
 
Please click here!
9680FTP160P63 NL60

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
860 kg
 
Please click here!
9680IEP160P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
350 kg
 
Please click here!
9680ITP160P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
800 kg
 
Please click here!
9680TOO160P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
850 kg
 
Please click here!
9680TOP160P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
850 kg
 
Please click here!
9950FTP160P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Offset
55 mm
Overall height
235 mm
Load capacity
1500 kg
 
Please click here!
9950TOP160P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Offset
55 mm
Overall height
235 mm
Load capacity
1700 kg