Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
4680IEP250P63

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
292 mm
Load capacity
450 kg
 
Please click here!
4680ITP250P63

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
292 mm
Load capacity
800 kg
 
Please click here!
4680ITP250P63 SH80

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
292 mm
Load capacity
800 kg
 
Please click here!
4680UOO250P63

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
292 mm
Load capacity
800 kg
 
Please click here!
4680UOP250P63

Swivel castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
292 mm
Load capacity
800 kg
 
Please click here!
9250FTP250P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
100 mm
Size of plate
200 x 160 mm
Offset
75 mm
Overall height
325 mm
Load capacity
2200 kg
 
Please click here!
9250STP250P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
100 mm
Size of plate
200 x 160 mm
Offset
75 mm
Overall height
325 mm
Load capacity
2200 kg
 
Please click here!
9650FTP250P63 NL50

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
70 mm
Overall height
305 mm
Load capacity
1200 kg
 
Please click here!
9650FTP250P63 NL60

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Offset
70 mm
Overall height
305 mm
Load capacity
1400 kg
 
Please click here!
9650FTP250P64

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
60 mm
Size of plate
175 x 140 mm
Offset
74 mm
Overall height
305 mm
Load capacity
1700 kg
 
Please click here!
9650FTP250P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
80 mm
Size of plate
200 x 160 mm
Offset
74 mm
Overall height
305 mm
Load capacity
1700 kg
 
Please click here!
9650ITP250P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
70 mm
Overall height
305 mm
Load capacity
1000 kg
 
Please click here!
9650TOO250P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
70 mm
Overall height
305 mm
Load capacity
1100 kg
 
Please click here!
9650TOP250P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
70 mm
Overall height
305 mm
Load capacity
1100 kg
 
Please click here!
9680FTP250P63 NL50

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
70 mm
Overall height
305 mm
Load capacity
1200 kg
 
Please click here!
9680FTP250P63 NL60

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Offset
70 mm
Overall height
305 mm
Load capacity
1200 kg
 
Please click here!
9680FTP250P64 NL80

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Offset
74 mm
Overall height
305 mm
Load capacity
1700 kg
 
Please click here!
9680FVP250P64

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Offset
74 mm
Overall height
305 mm
Load capacity
675 kg
 
Please click here!
9680IEP250P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
70 mm
Overall height
305 mm
Load capacity
450 kg
 
Please click here!
9680ITP250P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
70 mm
Overall height
305 mm
Load capacity
1000 kg
 
Please click here!
9680TOO250P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
70 mm
Overall height
305 mm
Load capacity
1100 kg
 
Please click here!
9680TOP250P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
70 mm
Overall height
305 mm
Load capacity
1100 kg
 
Please click here!
9950FTP250P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Offset
70 mm
Overall height
325 mm
Load capacity
2200 kg
 
Please click here!
9950FTP250P68

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
80 mm
Size of plate
270 x 250 mm
Offset
70 mm
Overall height
365 mm
Load capacity
3600 kg
 
Please click here!
9950TOP250P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
250 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Offset
70 mm
Overall height
325 mm
Load capacity
2200 kg