Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
9250FTP300P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
100 mm
Size of plate
200 x 160 mm
Offset
90 mm
Overall height
370 mm
Load capacity
2600 kg
 
Please click here!
9250FTP300P66

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
100 mm
Size of plate
250 x 200 mm
Offset
90 mm
Overall height
370 mm
Load capacity
2600 kg
 
Please click here!
9250STP300P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
100 mm
Size of plate
200 x 160 mm
Offset
90 mm
Overall height
370 mm
Load capacity
2600 kg
 
Please click here!
9250STP300P66

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
100 mm
Size of plate
250 x 200 mm
Offset
90 mm
Overall height
370 mm
Load capacity
2600 kg
 
Please click here!
9650FTP300P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
90 mm
Overall height
355 mm
Load capacity
1400 kg
 
Please click here!
9650FTP300P64

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Offset
87 mm
Overall height
355 mm
Load capacity
2000 kg
 
Please click here!
9650FTP300P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
80 mm
Size of plate
200 x 160 mm
Offset
87 mm
Overall height
355 mm
Load capacity
2000 kg
 
Please click here!
9680FTP300P64

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Offset
70 mm
Overall height
355 mm
Load capacity
2000 kg
 
Please click here!
9680FVP300P64

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
85 mm
Size of plate
175 x 140 mm
Offset
70 mm
Overall height
355 mm
Load capacity
800 kg
 
Please click here!
9950FTP300P68

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
300 mm
Width of tyre
80 mm
Size of plate
270 x 250 mm
Offset
80 mm
Overall height
415 mm
Load capacity
4000 kg