Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3648IEP200P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
250 mm
Load capacity
400 kg
 
Please click here!
3648ITP200P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
250 mm
Load capacity
600 kg
 
Please click here!
3648ITP200P63 SH80

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
250 mm
Load capacity
600 kg
 
Please click here!
3648UEP200P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
46 mm
Size of plate
140 x 110 mm
Overall height
250 mm
Load capacity
400 kg
 
Please click here!
3648UER200P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
46 mm
Size of plate
140 x 110 mm
Overall height
250 mm
Load capacity
400 kg
 
Please click here!
3648UOO200P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
250 mm
Load capacity
600 kg
 
Please click here!
3648UOP200P63

Fixed castor, Fork made of heavy pressed steel, blue zinc plated, wheel axle with nut, Wheel centre made of Polyamide, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
250 mm
Load capacity
600 kg
 
Please click here!
4688IEP200P63

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
240 mm
Load capacity
400 kg
 
Please click here!
4688ITP200P63

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
240 mm
Load capacity
800 kg
 
Please click here!
4688ITP200P63 SH80

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
240 mm
Load capacity
700 kg
 
Please click here!
4688UOO200P63 600kg

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
46 mm
Size of plate
140 x 110 mm
Overall height
240 mm
Load capacity
600 kg
 
Please click here!
4688UOO200P63 800kg

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
240 mm
Load capacity
800 kg
 
Please click here!
4688UOP200P63

Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Polyamide, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Overall height
240 mm
Load capacity
800 kg
 
Please click here!
9688FTP200P63 NL50

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
245 mm
Load capacity
1000 kg
 
Please click here!
9688FTP200P63 NL50

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
245 mm
Load capacity
1000 kg
 
Please click here!
9688FTP200P63 NL60

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Overall height
245 mm
Load capacity
1200 kg
 
Please click here!
9688FTP200P63 NL60

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Overall height
245 mm
Load capacity
1200 kg
 
Please click here!
9688FTP200P64

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Overall height
255 mm
Load capacity
1400 kg
 
Please click here!
9688FTP200P64 NL80

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
80 mm
Size of plate
175 x 140 mm
Overall height
255 mm
Load capacity
1400 kg
 
Please click here!
9688FTP200P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
80 mm
Size of plate
200 x 160 mm
Overall height
255 mm
Load capacity
1400 kg
 
Please click here!
9688FVP200P64

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
75 mm
Size of plate
175 x 140 mm
Overall height
255 mm
Load capacity
500 kg
 
Please click here!
9688IEP200P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
245 mm
Load capacity
400 kg
 
Please click here!
9688ITP200P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
245 mm
Load capacity
800 kg
 
Please click here!
9688ITP200P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
245 mm
Load capacity
800 kg
 
Please click here!
9688TOO200P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
245 mm
Load capacity
1000 kg
 
Please click here!
9688TOO200P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
245 mm
Load capacity
1000 kg
 
Please click here!
9688TOP200P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
245 mm
Load capacity
1000 kg
 
Please click here!
9688TOP200P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
245 mm
Load capacity
1000 kg
 
Please click here!
9958FTP200P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Overall height
275 mm
Load capacity
2000 kg
 
Please click here!
9958FTP200P68

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
80 mm
Size of plate
270 x 250 mm
Overall height
315 mm
Load capacity
2800 kg
 
Please click here!
9958TOP200P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Overall height
275 mm
Load capacity
2000 kg