Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
POR108x36-Ø12

Wheel centre made Polypropylene, roller bearing

Wheel diameter
108 mm
Width of tyre
36 mm
Axle hole
12 mm
Length of hub
44.4 mm
Load capacity
160 kg