Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
DIK050x19-Ø6

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Wheel diameter
50 mm
Width of tyre
19 mm
Axle hole
6 mm
Length of hub
22.2 mm
Load capacity
40 kg
 
Please click here!
DYK050x19-Ø6

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing

Wheel diameter
50 mm
Width of tyre
19 mm
Axle hole
6 mm
Length of hub
22.2 mm
Load capacity
40 kg
 
Please click here!
PJI050x19-Ø6

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Wheel diameter
50 mm
Width of tyre
19 mm
Axle hole
6 mm
Length of hub
21.5 mm
Load capacity
50 kg
 
Please click here!
PJO050x19-Ø8

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Wheel diameter
50 mm
Width of tyre
19 mm
Axle hole
8 mm
Length of hub
21.5 mm
Load capacity
50 kg
 
Please click here!
UAI050x20-Ø6

Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing

Wheel diameter
50 mm
Width of tyre
20 mm
Axle hole
6 mm
Length of hub
21.5 mm
Load capacity
50 kg
 
Please click here!
UAK050x20-Ø6

Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, cone ball bearing

Wheel diameter
50 mm
Width of tyre
20 mm
Axle hole
6 mm
Length of hub
22 mm
Load capacity
50 kg
 
Please click here!
UAO050x20-Ø8

Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing

Wheel diameter
50 mm
Width of tyre
20 mm
Axle hole
8 mm
Length of hub
21 mm
Load capacity
50 kg
 
Please click here!
UAP050x19-Ø6

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Wheel diameter
50 mm
Width of tyre
19 mm
Axle hole
6 mm
Length of hub
22 mm
Load capacity
40 kg
 
Please click here!
YGO050x20-Ø8

Wheel centre made of Polypropylene, electric conductive, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Wheel diameter
50 mm
Width of tyre
20 mm
Axle hole
8 mm
Length of hub
22 mm
Load capacity
50 kg