Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3476PVR125P69-Q1-11

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.

Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing, plate fitting with integrated central lock

Hint:
The break pedal is attached to the mounting plate. The swivel mechanism is independent of the mounting plate. Therefore the break pedal is always in the same position.

Wheel diameter
125 mm
Width of tyre
37 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
161 mm
Load capacity
100 kg
 
Please click here!
3479UFR125P70-Q1-11

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, roller bearing

Wheel diameter
125 mm
Width of tyre
40 mm
Size of plate
105 x 85 mm
Offset
40 mm
Overall height
155 mm
Load capacity
250 kg