Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3476DVP200P69-Q1-11

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.

Wheel centre made of pressed steel, Tread: solid rubber, black, precision ball bearing, plate fitting with integrated central lock

Hint:
The break pedal is attached to the mounting plate. The swivel mechanism is independent of the mounting plate. Therefore the break pedal is always in the same position.

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
240 mm
Load capacity
205 kg
 
Please click here!
3476DXR200P69-L0-11

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.

Wheel centre made of pressed steel, Tread: solid rubber, black, roller bearing, plate fitting with integrated central lock

Hint:
The break pedal is attached to the mounting plate. The swivel mechanism is independent of the mounting plate. Therefore the break pedal is always in the same position.

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
240 mm
Load capacity
205 kg
 
Please click here!
3476PXU200P69-L0-11

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.

Wheel centre made of Polypropylene, Tread: solid rubber, black, with synthetic plain bearing, plate fitting with integrated central lock

Hint:
The break pedal is attached to the mounting plate. The swivel mechanism is independent of the mounting plate. Therefore the break pedal is always in the same position.

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
240 mm
Load capacity
205 kg
 
Please click here!
3476PXU200P69-L0-11

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.

Wheel centre made of Polypropylene, Tread: solid rubber, black, with synthetic plain bearing, plate fitting with integrated central lock

Hint:
The break pedal is attached to the mounting plate. The swivel mechanism is independent of the mounting plate. Therefore the break pedal is always in the same position.

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
240 mm
Load capacity
205 kg
 
Please click here!
3476UFP200P67

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.

Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing, plate fitting with integrated central lock

Hint:
The break pedal is attached to the mounting plate. The swivel mechanism is independent of the mounting plate. Therefore the break pedal is always in the same position.

Wheel diameter
200 mm
Width of tyre
46 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
256 mm
Load capacity
300 kg