Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3472DXR160P63

Swivel castor with total lock, head end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.

Wheel centre made of pressed steel, Tread: solid rubber, black, roller bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
40 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
200 mm
Load capacity
135 kg
 
Please click here!
3472PVR160P63

Swivel castor with total lock, head end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.

Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
40 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
200 mm
Load capacity
135 kg
 
Please click here!
3472PXU160P63

Swivel castor with total lock, head end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.

Wheel centre made of Polypropylene, Tread: solid rubber, black, with synthetic plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
40 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
200 mm
Load capacity
135 kg