Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3471PVR160P63

Swivel castor with directional lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.

Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra

Wheel diameter
160 mm
Width of tyre
40 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
200 mm
Load capacity
135 kg