Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
7478PJC150P60-90x70

Fixed castor, Fork made of Stainless Steel, wheel axle with nut, Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, precision ball bearing, stainless, plate fitting

Wheel diameter
150 mm
Width of tyre
30 mm
Size of plate
90 x 70 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
7478PJH150P60-90x70

Fixed castor, Fork made of Stainless Steel, wheel axle with nut, Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
30 mm
Size of plate
90 x 70 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
8478UAD150P62-D

Fixed castor, Fork made of Stainless Steel, wheel axle with nut, Wheel centre made of Polyamide, Tread: Polyurethane, purple, roller bearing, stainless, plate fitting

Wheel diameter
150 mm
Width of tyre
40 mm
Size of plate
105 x 85 mm
Overall height
180 mm
Load capacity
200 kg