Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
7478PJE060P60-65x50

Fixed castor, Fork made of Stainless Steel, wheel axle with nut, Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, cone ball bearing, stainless, plate fitting

Wheel diameter
60 mm
Width of tyre
22 mm
Size of plate
65 x 54 mm
Overall height
89 mm
Load capacity
40 kg
 
Please click here!
7478PJO060P60-65x50

Fixed castor, Fork made of Stainless Steel, wheel axle with nut, Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, plate fitting

Wheel diameter
60 mm
Width of tyre
22 mm
Size of plate
65 x 54 mm
Overall height
89 mm
Load capacity
40 kg