Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
5520POI042L51-8

Swivel castor, housing made of Polyamide.

Wheel centre made of Polypropylene, plain bearing, with blind hole for furniture fittings

Wheel diameter
42 mm
Width of tyre
6 mm
Bolt hole
8 mm
Login data
37 mm
Overall height
49 mm
Load capacity
30 kg
 
Please click here!
5520POI042L51-8 chrome

Swivel castor, housing made of Polyamide.

Wheel centre made of Polypropylene, plain bearing, with blind hole for furniture fittings

Wheel diameter
42 mm
Width of tyre
6 mm
Bolt hole
8 mm
Login data
37 mm
Overall height
49 mm
Load capacity
30 kg
 
Please click here!
A520POI042L51-8

Swivel castor, housing made of Polypropylene.

Wheel centre made of Polypropylene, plain bearing, with blind hole for furniture fittings

Wheel diameter
42 mm
Width of tyre
6 mm
Bolt hole
8 mm
Login data
37 mm
Overall height
49 mm
Load capacity
30 kg