Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
2198UOI025P60-40x17

Fixed castor, Fork made of pressed steel, zinc-chromatised, axle riveted, Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
25 mm
Width of tyre
13 mm
Size of plate
40 x 17 mm
Overall height
28 mm
Load capacity
40 kg