Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
2478DIK150P50

Fixed castor, Fork made of pressed steel, zinc-chromatised, wheel axle with nut, Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, plate fitting

longside of plate 90° off track.

Wheel diameter
150 mm
Width of tyre
32 mm
Size of plate
77 x 67 mm
Overall height
185 mm
Load capacity
100 kg
 
Please click here!
2478PJO150P50

Fixed castor, Fork made of pressed steel, zinc-chromatised, wheel axle with nut, Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, plate fitting

longside of plate 90° off track.

Wheel diameter
150 mm
Width of tyre
30 mm
Size of plate
77 x 67 mm
Overall height
185 mm
Load capacity
100 kg
 
Please click here!
2478PJP150P50

Fixed castor, Fork made of pressed steel, zinc-chromatised, wheel axle with nut, Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, plate fitting

longside of plate 90° off track.

Wheel diameter
150 mm
Width of tyre
32 mm
Size of plate
77 x 67 mm
Overall height
185 mm
Load capacity
100 kg
 
Please click here!
2478UAP150P50

Fixed castor, Fork made of pressed steel, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, with threadguards, plate fitting

longside of plate 90° off track.

Wheel diameter
150 mm
Width of tyre
32 mm
Size of plate
77 x 67 mm
Overall height
185 mm
Load capacity
100 kg
 
Please click here!
2478XSX150P50

Fixed castor, Fork made of pressed steel, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed., plate fitting

longside of plate 90° off track.

Wheel diameter
150 mm
Width of tyre
32 mm
Size of plate
77 x 67 mm
Overall height
185 mm
Load capacity
100 kg