Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing Enlarge Drawing
ETP060x20-Ø20
EAN 4031582318463

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
60 mm
Width of Tread
20 mm
Axle Hole Ø
20 mm
Hub length
12 mm
Hardness of tread
Shore A 92
Temperature
- 20 / + 60 Â°C
Weight
0.14 kg
Dynamic Load capacity
100 kg
Static Load capacity
200 kg