Versions
 
2D Drawing
|
|
3640IEP125P63
EAN 4031582337143
Swivel castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.
Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
125 mm |
|
Width of Tread
|
50 mm |
|
Hardness of tread
|
Shore A 67 |
|
Size of Plate
|
137 x 105 mm |
|
Plate hole centres
|
105 x 80/75 mm |
|
Plate hole
|
11 mm |
|
Offset
|
55 mm |
|
Swivel Radius
|
117.5 mm |
|
Swivel Interference
|
235 mm |
|
Overall height
|
178 mm |
|
Temperature
|
- 20 / + 85 °C |
|
Standard
|
EN 12532 |
|
Dynamic Load capacity
|
300 kg |
|
Static Load capacity
|
600 kg |
|
|
|
|