Versions

2D Drawing
|
|
3470DIJ160P63
EAN 4031582303377
Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard, yellow chromated plate.
Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, roller bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
160 mm |
|
Width of Tread
|
40 mm |
|
Hardness of tread
|
Shore A 80 |
|
Size of Plate
|
137 x 105 mm |
|
Plate hole centres
|
105 x 80/75 mm |
|
Plate hole
|
11 mm |
|
Offset
|
55 mm |
|
Swivel Radius
|
135 mm |
|
Swivel Interference
|
270 mm |
|
Overall height
|
200 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12532 |
|
Weight
|
2.431 kg |
|
Dynamic Load capacity
|
135 kg |
|
Static Load capacity
|
270 kg |
|
|
|
|