2D Drawing
|
|
3875ZJJ160P30 RIGHT
EAN 4031582307764
Walkway castor with automatc side brake for moving walkwaysWalkway Castor with automatic side brake for moving walkways, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Wheel centre made of plastic, Tread: TENTEprene (thermoplastic rubber), with threadguards, roller bearing.
Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .
Hint: Load capacity 160 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Use on uneven floors, outdoors (ground beams, gaps, joints, manhole covers, etc.) can affect the life expectancy of castors.
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
160 mm |
|
Width of Tread
|
40 mm |
|
Hardness of tread
|
Shore A 87 |
|
Centre hole
|
13 mm |
|
Offset
|
55 mm |
|
Swivel Interference
|
270 mm |
|
Overall height
|
186 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12532 |
|
Weight
|
1.892 kg |
|
|
|
|