Versions
2D Drawing
|
|
COVER-DESIGN 2074PJP150R36-34
EAN 4031582338850
Swivel castor with central, total or directional lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle riveted for attaching the cover, covering of the housing made of Polypropylene, RAL 9002 grey-white.
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, stem with cam hole for profile bars, short version
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
150 mm |
|
Width of Tread
|
32 mm |
|
Hardness of tread
|
Shore A 87 |
|
Bolt-Ø
|
32 mm |
|
Bolt lenght
|
50 mm |
|
Offset
|
45 mm |
|
Overall height
|
189 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12531 |
|
Dynamic Load capacity
|
100 kg |
|
Static Load capacity
|
200 kg |
|
|
|
|