Zurück zum Suchergebnis
Enlarge Picture
Versions
5946UAP150R36-32S30
2D Drawing
Enlarge Drawing Enlarge Drawing

LINEA
5944UAP150R36-32S30
EAN 4031582338904

Swivel castor with central, total or directional lock, housing made of Polyamide, precision ball bearing in swivel head.

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, stem with cam hole for profile bars, short version

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
150 mm
Width of Tread
71 mm
Bolt-Ø
32 mm
Bolt lenght
50 mm
Offset
47.5 mm
Swivel Radius
122.5 mm
Swivel Interference
245 mm
Overall height
155 mm
Temperature
- 40 / + 80 Â°C
Standard
EN 12531 
Dynamic Load capacity
150 kg
Static Load capacity
300 kg