Accessory - 2074PJP150R26-28S45

Please click here!
R48-Ø32-Ø28     

reducing bush (square)

Bolt length
28 mm

45 mm
 
Please click here!
R48-Ø33,65-Ø28     

reducing bush (square)

Bolt length
28 mm

45 mm
 
Please click here!
R48-Ø36-Ø28     

reducing bush (square)

Bolt length
28 mm

60 mm
 
Please click here!
Profile bar     



 
Please click here!
Bearing Bush     



 
Please click here!
Change Lever 28     



 
Please click here!
Adaptor     



 
Please click here!
Change Lever 24     



 
Please click here!
Change Lever 65     



 
Please click here!
Double Lever 45 left - silver     



 
Please click here!
Double Lever 45 right - silver     



 
Please click here!
Double Lever 30 - silver     



 
Please click here!
Double Lever 45 left - grey     



 
Please click here!
Double Lever 45 right - grey     



 
Please click here!
Double Lever 30 - grey     



 
Please click here!
Lever 45 left - silver     



 
Please click here!
Lever 45 right - silver     



 
Please click here!
Lever 30 - silver     



 
Please click here!
Lever 45 left - grey     



 
Please click here!
Lever 45 right - grey     



 
Please click here!
Lever 30 - grey     



 
Please click here!
Lever 180 30 - silver     



 
Please click here!
Lever 180 30 - grey