|
ETP085x60-Ø25

EAN 4031582330281
Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing.
Load capacities on a smooth, even surface.
|
|
|
Wheel diameter
|
85 mm |
|
Width of Tread
|
60 mm |
|
Axle Hole Ø
|
25 mm |
|
Hub length
|
56 mm |
|
Hardness of tread
|
Shore A 92 |
|
|
|
Temperature
|
- 20 / + 60 °C |
|
Dynamic Load capacity
|
600 kg |
|
Static Load capacity
|
1200 kg |
|
Bearing
|
6005 |
|
|
|