|
DPP400x100-Ø25 NL75 2PR

EAN 4031582317831
Wheel centre made of pressed steel, Tread: pneumatic tyre, precision ball bearing, rip profile
|
|
|
Wheel diameter
|
400 mm |
|
Width of Tread
|
100 mm |
|
Axle Hole Ø
|
25 mm |
|
Hub length
|
75 mm |
|
Hardness of tread
|
Shore A 55 |
|
|
|
Weight
|
2.45 kg |
|
Dynamic Load capacity
|
250 kg |
|
Static Load capacity
|
500 kg |
|
|
|