|
DQP300x100-Ø25 NL88 4PR

EAN 4031582318012
Wheel centre made of pressed steel, Tread: pneumatic tyre, precision ball bearing, block profile
|
|
|
Wheel diameter
|
300 mm |
|
Width of Tread
|
100 mm |
|
Axle Hole Ø
|
25 mm |
|
Hub length
|
88 mm |
|
Hardness of tread
|
Shore A 55 |
|
|
|
Weight
|
1.965 kg |
|
Dynamic Load capacity
|
250 kg |
|
Static Load capacity
|
500 kg |
|
|
|