|
EEZ520x100-Ø370

EAN 4031582318425
Wheel centre made of steel, Tread: elastic-tyre, black, bore blank
|
|
|
Wheel diameter
|
520 mm |
|
Width of Tread
|
100 mm |
|
Axle Hole Ø
|
370 mm |
|
Hardness of tread
|
Shore A 70 |
|
|
|
Temperature
|
- 20 / + 85 °C |
|
Standard
|
EN 12533 |
|
Weight
|
12.613 kg |
|
Dynamic Load capacity
|
1600 kg |
|
Static Load capacity
|
3200 kg |
|
|
|